IESNA:LM-63-2002
[TEST]P1442021
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C1-827-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0966211
[_PF]0.984128
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]425
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7.9 12.7 16.7 18.3 17.5 15.9 16.7 20.6 23.8 28.6
34.9 42.9 46.8 51.6 56.4 61.1 64.3 69.1 80.2 87.3
96.9 100 101.6 100.8 97.7 94.5 90.5 82.6 71.5 58.8
46.8 34.1 23 13.5 8.7 5.6 4 0
7.9 13.5 15.9 16.7 17.5 15.9 17.5 20.6 23.8 27.8
36.5 42.9 47.6 52.4 57.2 61.9 66.7 71.5 81.8 87.3
96.9 102.4 104 103.2 98.5 96.1 92.1 82.6 70.7 58.8
45.3 31.8 20.6 12.7 7.9 4.8 4 0
7.9 11.9 14.3 16.7 17.5 18.3 19.8 20.6 23 29.4
31.8 35.7 41.3 45.3 51.6 56.4 61.1 68.3 81 89.7
102.4 108.8 110.4 108 101.6 99.2 94.5 83.4 73 61.9
50.8 40.5 28.6 18.3 9.5 4.8 3.2 0
7.9 11.9 11.9 14.3 15.9 17.5 19.8 20.6 23 26.2
27.8 31.8 34.9 38.9 42.9 48.4 53.2 60.3 75.4 85
101.6 112 115.9 115.1 114.3 114.3 113.5 109.6 103.2 93.7
79.4 64.3 45.3 26.2 10.3 4 3.2 0
7.9 11.1 11.1 12.7 15.1 15.1 18.3 20.6 23 24.6
26.2 28.6 31.8 34.9 40.5 45.3 52.4 61.1 77.8 93.7
116.7 135.8 146.9 148.5 149.3 149.3 146.9 137.4 127 115.1
100 81.8 59.6 35.7 12.7 4.8 3.2 0
7.9 10.3 9.5 12.7 14.3 14.3 15.1 17.5 18.3 19.8
21.4 23.8 28.6 33.3 40.5 48.4 58.8 73.8 104.8 137.4
176.3 203.3 221.5 227.9 227.1 225.5 219.9 203.3 184.2 161.2
136.6 108 77.8 48.4 21.4 4.8 3.2 0
7.9 9.5 8.7 12.7 12.7 12.7 13.5 13.5 15.1 16.7
18.3 22.2 26.2 33.3 41.3 51.6 65.9 90.5 138.2 181
228.7 271.5 297.8 297.8 297.8 299.3 297.8 281.1 256.5 231.8
200.1 162 120.7 76.2 34.1 4.8 4 0
7.9 8.7 7.9 11.1 11.9 10.3 11.9 12.7 13.5 15.9
17.5 21.4 25.4 32.6 40.5 52.4 68.3 95.3 144.5 190.6
240.6 283.5 304.1 304.9 308.1 310.5 308.1 289 261.2 237.4
203.3 165.9 123.1 79.4 35.7 6.4 4 0
7.9 8.7 7.9 10.3 11.1 10.3 11.9 11.9 13.5 15.9
17.5 20.6 25.4 31.8 39.7 50.8 66.7 92.9 139.7 185.8
236.6 280.3 300.9 301.7 305.7 306.5 304.1 281.9 256.5 232.6
200.1 160.4 117.5 73.8 31 5.6 4 0
7.9 7.9 7.9 9.5 10.3 10.3 11.1 11.9 13.5 15.1
18.3 21.4 26.2 31 37.3 46.8 59.6 80.2 114.3 147.7
188.2 216.8 237.4 243.8 242.2 239.8 234.2 218.4 197.7 173.1
146.9 115.1 82.6 51.6 19.8 4.8 3.2 0
7.9 7.9 7.1 9.5 11.1 9.5 10.3 11.9 12.7 14.3
16.7 20.6 24.6 28.6 34.1 41.3 49.2 63.5 86.5 109.6
135.8 155.6 165.2 168.3 170.7 169.9 165.2 153.2 140.5 127.8
109.6 88.9 65.1 39.7 15.9 4 3.2 0
7.9 7.1 7.1 9.5 10.3 10.3 11.1 12.7 12.7 14.3
16.7 19.8 25.4 30.2 35.7 42.1 49.2 62.7 82.6 101.6
126.2 143.7 150.1 154 158.8 158.8 156.4 148.5 138.2 123.1
104 81 56.4 31.8 10.3 3.2 2.4 0
7.9 7.1 7.1 9.5 10.3 10.3 11.1 12.7 13.5 14.3
16.7 21.4 24.6 30.2 36.5 42.9 50.8 63.5 81 96.9
115.1 127 132.6 135 137.4 136.6 134.2 127.8 119.1 107.2
91.3 73 51.6 29.4 10.3 4 2.4 0
7.9 7.1 7.9 9.5 10.3 11.1 11.9 13.5 15.9 16.7
19.8 24.6 28.6 33.3 38.1 43.7 50.8 61.9 77.8 92.1
105.6 112.7 115.1 112 107.2 104.8 100 92.9 83.4 73
61.9 49.2 34.1 19.1 8.7 4 3.2 0
7.9 7.1 7.9 10.3 11.1 11.1 11.9 13.5 15.9 19.8
23.8 29.4 32.6 36.5 40.5 46.1 50.8 58.8 70.7 81.8
92.9 100.8 104 103.2 100 98.5 95.3 86.5 76.2 65.1
52.4 39.7 27.8 16.7 8.7 4.8 3.2 0
7.9 7.1 8.7 11.1 12.7 11.9 14.3 15.9 18.3 21.4
24.6 27 31 34.9 38.1 42.1 46.8 53.2 63.5 73
81.8 87.3 89.7 88.1 85.8 85 81.8 74.6 65.9 57.2
46.8 35.7 25.4 15.9 8.7 4.8 3.2 0
7.9 7.9 8.7 10.3 12.7 14.3 15.9 17.5 19.1 21.4
23 25.4 27.8 31 33.3 37.3 41.3 46.8 55.6 64.3
73 77 77.8 76.2 73.8 72.3 69.9 63.5 57.2 50
42.1 34.1 25.4 16.7 8.7 4 3.2 0
7.9 7.1 8.7 9.5 11.9 13.5 15.1 18.3 20.6 22.2
23.8 24.6 27 29.4 31.8 34.9 38.9 45.3 53.2 61.1
68.3 72.3 73 70.7 69.1 67.5 65.9 61.1 55.6 49.2
42.9 34.1 25.4 16.7 7.9 4 3.2 0
7.9 7.9 8.7 10.3 11.9 14.3 15.1 15.9 18.3 19.1
20.6 22.2 23.8 25.4 27.8 30.2 33.3 40.5 48.4 58
65.9 70.7 71.5 70.7 69.1 68.3 66.7 61.9 55.6 50
42.1 34.1 24.6 15.1 7.1 4 3.2 0
7.9 7.9 7.9 10.3 11.9 13.5 14.3 15.1 15.9 16.7
17.5 18.3 19.1 20.6 22.2 24.6 28.6 34.9 42.9 51.6
58.8 63.5 65.1 65.1 64.3 63.5 61.9 58 53.2 46.8
40.5 32.6 24.6 15.9 8.7 4.8 3.2 0
7.9 7.9 7.9 9.5 10.3 11.9 11.9 12.7 14.3 15.1
15.1 16.7 16.7 17.5 19.1 21.4 26.2 31.8 39.7 47.6
54.8 58.8 60.3 60.3 59.6 58.8 57.2 53.2 48.4 43.7
37.3 31 23 15.9 9.5 5.6 4 0
7.9 7.9 7.1 9.5 10.3 11.9 11.9 12.7 14.3 15.1
15.1 15.9 16.7 17.5 19.1 22.2 27 34.1 42.1 50
54.8 58 59.6 59.6 58.8 57.2 56.4 52.4 47.6 42.1
35.7 29.4 21.4 14.3 7.9 4.8 4 0
